DVI
The optional interface includes a DVI connector. to which a DVI-capable monitor can be connected. Only digital signals are transmitted.
Pin | Connection | Pin | Connection | Pin | Connection |
---|---|---|---|---|---|
1 | TMDS Data 2 - | 9 | TMDS Data 1 - | 17 | TMDS Data 0 - |
2 | TMDS Data 2 + | 10 | TMDS Data 1 + | 18 | TMDS Data 0 + |
3 | TMDS Data 2/4 Shield | 11 | TMDS Data 1/3 Shield | 19 | TMDS Data 0/5 Shield |
4 | not connected | 12 | not connected | 20 | not connected |
5 | not connected | 13 | not connected | 21 | not connected |
6 | DDC Clock | 14 | + 5 V Power | 22 | TMDS Clock Shield |
7 | DDC Data | 15 | Ground (+ 5 V, Analog H/V Sync) | 23 | TMDS Clock + |
8 | Analog Vertical Sync | 16 | Hot Plug Detect | 24 | TMDA Clock - |