PCIe® module C9900-E277 with 2 USB 3.0 interfaces

The USB 3.0 PCIe module includes two USB ports with a data transmission rate of up to 5 Gbit/s according to the USB 3.0 specification. Each port provides up to 1 A power supply.

They are used to connect peripheral devices with USB interfaces. Compatibility with all USB standards is assured.

PCIe® module C9900-E277 with 2 USB 3.0 interfaces 1:Fig.14: USB interface pin numbering
USB interface pin assignment

Pin

Connection

1

Vbus

2

D -

3

D +

4

GND

5

StdA_SSRX -

6

StdA_SSRX +

7

GND_DRAIN

8

StdA_SSTX -

9

StdA_SSTX +