PCIe® module C9900-E309 with 2 serial interfaces RS485
The RS485 PCIe module contains two electrically isolated ix Industrial® type B sockets for asynchronous, serial high-speed data transmission. Two ix Industrial® type B to D-sub, 9-pin adapter cables are required (order identifier C9900-K922). The adapter cables are 50 cm long. The signal transfer takes place symmetrically.
Pin | Signal | Type | Description |
---|---|---|---|
1 | N/C | - | Not used |
2 | TxD + | Data-Out + | Transmit 485 |
3 | RxD + | Data-In + | Receive 485 |
4 | N/C | - | Not used |
5 | GND | Ground | Ground |
6 | VCC | VCC | +5 V |
7 | TxD- | Data-Out - | Transmit 485 |
8 | RxD- | Data-In - | Receive 485 |
9 | N/C | - | Not used |
10 | N/C | - | Not used |
Pins 2 and 3 (data +) and pins 7 and 8 (data -) must be connected.
On delivery the interface is configured as a half-duplex endpoint without echo as standard – see table below:
Function | Status |
---|---|
Echo | off |
Auto send | on |
Always send | off |
Auto receive | on |
Always receive | off |
Termination | on |