PCIe® module FC9062 with 2 Gigabit Ethernet ports
The Ethernet standards 100Base-T and 1000Base-T enable the connection of corresponding network components and data rates of 100/1000 MBit/s for the two Ethernet ports of the FC9062 option connected via PCIe. The required speeds are selected automatically.
The RJ45 connection technology with twisted-pair cables is used. The maximum length of the cable connection is 100 m.
Pin | Signal | Description |
---|---|---|
1 | T2 + | Pair 2 |
2 | T2 - | |
3 | T3 + | Pair 3 |
4 | T1 + | Pair 1 |
5 | T1 - | |
6 | T3 - | Pair 3 |
7 | T4 + | Pair 4 |
8 | T4 - |
The LEDs of the LAN interfaces indicate the activity and the data transmission rate (Mbit/s). The LED (LINK/ACT) shown completely green in the figure indicates whether the interface is connected to a network. If this is the case, the LED lights up green. The LED flashes green when data transmission is in progress on the interface.
The green/orange LED (SPEED) shown in the figure indicates the data transmission rate. If the speed is 100 Mbit/s the LED is orange, at 1000 Mbit/s it is green.