DVI

The panel PC is equipped with a DVI connector (X103), to which a DVI-capable monitor can be connected. Only digital signals are transmitted.

DVI 1:Fig.7: DVI interface pin numbering
DVI interface pin assignment

Pin

Connection

Pin

Connection

Pin

Connection

1

TMDS Data 2 -

9

TMDS Data 1 -

17

TMDS Data 0 -

2

TMDS Data 2 +

10

TMDS Data 1 +

18

TMDS Data 0 +

3

TMDS Data 2/4 Shield

11

TMDS Data 1/3 Shield

19

TMDS Data 0/5 Shield

4

not connected

12

not connected

20

not connected

5

not connected

13

not connected

21

not connected

6

DDC Clock

14

+ 5 V Power

22

TMDS Clock Shield

7

DDC Data

15

Ground (+ 5 V, Analog H/V Sync)

23

TMDS Clock +

8

Analog Vertical Sync

16

Hot Plug Detect

24

TMDA Clock -