DisplayPort
If you have opted for the C9900-A206 graphics card option, your device contains three additional DisplayPorts. The ports enable the connection of devices with DisplayPort. It facilitates transfer of image signals.
In addition, DVI signals can be transferred via an adapter. Order this from your Beckhoff Sales, quoting the order identifier C9900-Z468.
Pin | Connection | Pin | Connection |
---|---|---|---|
1 | LVDS lane 0 + | 2 | Ground |
3 | LVDS lane 0 - | 4 | LVDS lane 1 + |
5 | Ground | 6 | LVDS lane 1 - |
7 | LVDS lane 2 + | 8 | Ground |
9 | LVDS lane 2 - | 10 | LVDS lane 3 + |
11 | Ground | 12 | LVDS lane 3 - |
13 | Config 1 | 14 | Config 2 |
15 | AUX channel + | 16 | Ground |
17 | AUX channel - | 18 | Hot-plug detection |
19 | Power supply: ground | 20 | Power supply: 3.3 V / 500 mA |