USB PCIe® compact module

The USB 3.0 PCIe® compact module includes two USB ports with a data transmission rate of up to 5 Gbit/s according to the USB 3.0 specification. Each port supplies up to 1 A power and is electronically protected.

They are used to connect peripheral devices with USB interfaces. Compatibility with all USB standards is assured.

USB PCIe® compact module 1:Fig.6: USB interfaces pin numbering
USB interface pin assignment

Pin

Connection

1

Vbus

2

D -

3

D +

4

GND

5

StdA_SSRX -

6

StdA_SSRX +

7

GND_DRAIN

8

StdA_SSTX -

9

StdA_SSTX +