RS232 PCIe® compact module

The RS232 interfaces contain two galvanically isolated sockets ix Industrial® type B. Two adapter cables ix Industrial® type B to D-Sub, 9-pin are required (order designation C9900-K920). The adapter cables are 45 cm long. The interface provides an asynchronous, serial communication method defined in the RS232 standard.

RS232 PCIe® compact module 1:Fig.9: RS232 pin numbering
RS232 pin assignment

Pin

Connection

1

DCD#

2

RXD

3

TXD

4

DTR#

5

GND

6

DSR#

7

RTS#

8

CTS#

9

RI#

10

N/C