Access to device components

Be sure to shut down the device and switch it off before replacing NVMeTM M.2 SSDs.

To be able to replace certain device components, you must first gain access to the interior of the industrial PC. Follow the steps below:

1. Loosen and remove the two M4 screws from the housing cover (section A).
2. Push the housing cover 1 cm backwards (section B).
Access to device components 1:Fig.33: Open the housing cover
3. Remove the housing cover upwards (section C).
4. Loosen and remove the six M4 screws from the card locating holder (section D).
Access to device components 2:Fig.34: Access to the interior
5. Lift the card locating holder on the right side (section E).
6. Remove the card locating holder to the right of the device (section F).
Access to device components 3:Fig.35: Removing card locating holders
You now have access to the interior of the industrial PC.

To reinstall the card locating holder, follow the steps below:

1. Release all plastic elements of the card locating holder (section A).
Access to device components 4:Fig.36: Release card locating holder
2. Insert the holder back into the industrial PC with the left side first (section B).
3. Fasten the card locating holder again with the six M4 screws (section C).
Access to device components 5:Fig.37: Mounting the card locating holder
4. For each plug-in card, press down the associated plastic element of the card locating holder until the plug-in card is firmly seated in its slot.
You have mounted the card locating holder.

To remount the housing cover on the PC, follow the steps below:

1. Place the housing cover on the housing 1 cm before the target position (section A).
2. Slide the housing cover 1 cm forward (section B).
Access to device components 6:Fig.38: Inserting the housing cover
3. Fasten the cover with the two M4 screws (section C).
Access to device components 7:Fig.39: Insert M4 screws
You have mounted the housing cover again.