DisplayPort
The industrial PC has a DisplayPort (X117) that enables connection of devices with DisplayPort. Additionally, DVI signals can be transmitted via an adapter cable. The following ordering option is available to you for this purpose:
- C9900-Z468: adapter cable DisplayPort to DVI, 40 cm
Pin | Connection | Pin | Connection |
|---|---|---|---|
1 | LVDS lane 0 + | 2 | Ground |
3 | LVDS lane 0 - | 4 | LVDS lane 1 + |
5 | Ground | 6 | LVDS lane 1 - |
7 | LVDS lane 2 + | 8 | Ground |
9 | LVDS lane 2 - | 10 | LVDS lane 3 + |
11 | Ground | 12 | LVDS lane 3 - |
13 | Config 1 | 14 | Config 2 |
15 | AUX channel + | 16 | Ground |
17 | AUX channel - | 18 | Hot-plug detection |
19 | Power supply: ground | 20 | Power supply: 3.3 V / 500 mA |