PS/2
The industrial PC has two PS/2 interfaces (X103, X104). The upper interface (X104) allows the connection of a PS/2 mouse, the lower interface (X103) allows the connection of a PS/2 keyboard. The connection is made via standard MiniDIN connectors.
Pin | Name | Description |
|---|---|---|
B1 | MDAT | Mouse Data |
B2 | N/C | Reserved |
B3 | GND | Ground |
B4 | (S)VCC | 5 V supply voltage |
B5 | MCLK | Mouse Clock |
B6 | N/C | Reserved |
Pin | Name | Description |
|---|---|---|
A1 | KDAT | Keyboard data |
A2 | MDAT | Mouse Data |
A3 | GND | Ground |
A4 | (S)VCC | 5 V supply voltage |
A5 | KCLK | Keyboard Clock |
A6 | MCLK | Mouse Clock |