Rack installation

Notice

Extreme environmental conditions

Extreme environmental conditions can cause damage to the device.

  • Avoid extreme environmental conditions.
  • Protect the device against dust, moisture and heat.

Notice

Incorrect installation

Mounting the device in a way that deviates from the documentation can impair its functionality.

  • Only install the device with the connection section facing backwards.

The industrial PC is designed for installation in 19-inch racks in machine and plant engineering. The environmental conditions specified for operation must be observed (see chapter 9 Technical data).

Dimensions

The dimensions of the industrial PC are used to prepare the rack and to mount the device correctly in the rack.

All dimensions are in mm.

Rack installation 1:Fig.17: Device dimensions

Beckhoff provides the following ordering option C9900-M712 with telescopic rails and brackets:

The telescopic rails and brackets allow you to pull the industrial PC out of the rack. This makes it easier to open or connect the industrial PC, for example.

Instructions for mounting the C9900-M712 ordering option are provided in the following document:

https://download.beckhoff.com/download/technical_drawings/Industrial_PC/Control_cabinet_Industrial_PCs/C52xx/C5240_C9900-M712.pdf

Rack installation 2:Fig.18: Telescopic rails mounted