Name plate

The name plate provides information on the equipment fitted to the industrial PC. The name plate shown here serves only as an example.

Name plate 1:Fig.16: Name plate
Name plate legend

No.

Description

1

Model: The last four digits indicate the device generation.

2

Serial number = Beckhoff Traceability Number (BTN)

3

Date of manufacture

4

Mainboard

5

CPU

6

Main memory

7

MAC addresses of the Ethernet interfaces (X112, X113)

8

Power supply

9

Power supply connection

10

Connection section standard interfaces

11

Connection section optional PCI and PCIe interfaces

12

Symbols

Note: Here are the symbols applicable to the device such as CE, EAC, UKCA, Name plate 2:. The approvals of your device can be found on the name plate and in chapter 10.2 Approvals.

13

FCC approvals

14

Address of the vendor

15

Storage media

16

DVD drive

17

Variant number: commercial number of the order code including ordering options