USB-C
The device has a USB-C interface (X102) with two USB 3.2 Gen 2 channels (2 x 10 Gbit/s). The interface is used to connect peripheral devices with USB-C connection.
For both USB channels together, 3 A at 5 V can be supplied. This is a 24-pin USB connector system with point-symmetrical pin assignment. This means that the USB-C plug can also be inserted rotated by 180°.
Pin | Connection | Pin | Connection |
|---|---|---|---|
A1 | GND | B1 | GND |
A2 | TX1+ | B2 | TX2+ |
A3 | TX1- | B3 | TX2- |
A4 | VBUS1 | B4 | VBUS4 |
A5 | CC1 | B5 | Vconn/CC2 |
A6 | D0+ | B6 | D1+ |
A7 | D0- | B7 | D1- |
A8 | SBU1 | B8 | SBU2 |
A9 | VBUS2 | B9 | VBUS3 |
A10 | RX2- | B10 | RX1- |
A11 | RX2+ | B11 | RX1+ |
A12 | GND | B12 | GND |