Technical data

Technical data

Product designation

C5240

Dimensions (W x H x D)

482.7 x 44 x 493.8 mm

Weight of the basic configuration

Approx. 7.5 kg

Supply voltage

100–240 VAC, 50 – 60 Hz

 

22–30 VDC (24 VDC power supply)

Power consumption

Data sheet for power consumption and power loss in the download finder:

https://www.beckhoff.com/en-en/support/download-finder/search-result/?download_group=691754572

Secure element

fTPM 2.0 activated (see TPM documentation)

Protection rating

IP20

Vibration resistance (sinusoidal vibration)

EN 60068-2-6: 10 to 58 Hz: 0.035 mm

58 to 500 Hz: 0.5 G (approx. 5 m/s2)

 

During reading of CD/DVD:

EN 60068-2-6: 10 to 58 Hz: 0.019 mm

58 to 500 Hz: 0.25 G (approx. 2.5 m/s2)

Shock resistance (shock)

EN 60068-2-27: 5 G (approx. 50 m/s2), duration: 30 ms

 

During reading of CD/DVD:

5 G (approx. 50 m/s2), duration: 11 ms

EMC interference immunity

conforms to EN 61000-6-2

EMC interference emission

conforms to EN 61000-6-4

Permissible ambient temperature

0 °C...+55 °C (operation)

-20 °C ... +65 °C (transport / storage)

Permissible air humidity

Maximum 95 %, no condensation

Transport and storage

The values for air humidity and shock resistance are to be observed during transport and storage and in operation. The shock resistance during transport can be improved by means of suitably packing the industrial PC.