Replacing the battery

WARNING

Incorrect battery type

Using a different type of battery can lead to a fire or explosion.

  • Only replace the battery with a type R/C (BBCV2) battery, article number RC2032, nominal voltage 3 V.
  • When replacing the battery, make sure that the polarity is correct.

WARNING

Incorrect handling of the battery

Handling the motherboard battery incorrectly can cause an explosion.

  • Do not recharge the battery.
  • Do not disassemble the battery.
  • Do not dispose of the battery in fire.
  • Do not open the battery.
  • Protect the battery against direct sunlight and moisture.

Notice

Failure of the electronics due to mechanical damage

Scratches or damaged components on PCBs can cause the electronics to fail.

  • Be very careful when replacing the battery and avoid mechanical damage to the electronics.

The device does not contain a lithium-ion battery. The motherboard battery is a CR2032 lithium-metal cell. It is used to supply power to the clock integrated on the motherboard. If the battery is depleted or missing, the date and time are displayed incorrectly.

Technical data of the battery

Battery type

Electrical properties (at 20 °C)

Dimensions

Nominal voltage

Nominal capacity

Diameter

Height

Weight

CR2032

3.0 V

225 mAh

20.0 mm

3.20 mm

3.1 g

The battery is located in the connection section of the device behind a cover.

Replacing the battery 1:Fig.42: Battery position

To replace the battery, follow the steps below:

1. Remove both M3 screws from the cover (section A).
2. Remove the cover (section A).
3. Pull the battery out of the device (section B).
Replacing the battery 2:Fig.43: Replacing the battery
4. Insert the new battery into the device. Make sure that the positive pole is pointing upwards.
You have successfully replaced the battery.