Cleaning
Notice | |
Unsuitable cleaning agents The use of unsuitable cleaning agents can damage the device.
|
It is essential to observe the following points when cleaning the device:
- Keep to the boundary conditions of protection rating IP20.
- Only use a vacuum cleaner to clean the device. The device does not have to be switched off for this.
- Never use compressed air to clean the device.
- Maintain an ambient temperature range of 0 °C to 55 °C.