Connecting cables and power supply
Notice | |
Incorrect connection procedure Incorrect procedure when connecting the cables and the power supply can cause hardware damage.
|
Connecting cables
The connections are located on the front and rear side of the industrial PC. They are documented in chapter 3.1 Structure.
Make sure that you first connect the functional earth (see chapter 4.3.1 Grounding of the industrial PC) and then plug in all data transmission cables.
Connect power supply via 100-240 V AC power supply
For the connection of the power supply, there is an IEC socket in the connection compartment on the rear side of the device. To connect the industrial PC to the power supply, use the supplied IEC power cable with a German Schuko plug at the end.
In the USA and Canada, the connection cable must meet the following specifications depending on the power supply:
- Separable supply cable of a max. length of 4.5 m (14.76 ft.) of type SJT or SVT (min. 125 V, 10 A), plug with ground connection according to NEMA 5-15P/-20P or IEC plug on the device side.
- Separable supply cable of a max. length of 4.5 m (14.76 ft.) of type SJT or SVT (min. 250 V, 10 A), plug with ground connection according to NEMA 6-15P/-20P or IEC plug on the device side.
Proceed as follows to connect the 100-240 V AC power supply:
- 1. Check that the mains voltage is correct.
- 2. Plug the corresponding IEC power cable into the IEC socket of the industrial PC.
- 3. Connect the industrial PC to a Schuko socket.
- You have connected the industrial PC to the power supply.