DVI
The optional interface includes a DVI connector. to which a DVI-capable monitor can be connected. Only digital signals are transmitted.
Pin  | Connection  | Pin  | Connection  | Pin  | Connection  | 
|---|---|---|---|---|---|
1  | TMDS Data 2 -  | 9  | TMDS Data 1 -  | 17  | TMDS Data 0 -  | 
2  | TMDS Data 2 +  | 10  | TMDS Data 1 +  | 18  | TMDS Data 0 +  | 
3  | TMDS Data 2/4 Shield  | 11  | TMDS Data 1/3 Shield  | 19  | TMDS Data 0/5 Shield  | 
4  | not connected  | 12  | not connected  | 20  | not connected  | 
5  | not connected  | 13  | not connected  | 21  | not connected  | 
6  | DDC Clock  | 14  | + 5 V Power  | 22  | TMDS Clock Shield  | 
7  | DDC Data  | 15  | Ground (+ 5 V, Analog H/V Sync)  | 23  | TMDS Clock +  | 
8  | Analog Vertical Sync  | 16  | Hot Plug Detect  | 24  | TMDA Clock -  |