PCIe® module C9900-E310 with 2 serial interfaces RS422
The RS422 PCIe module contains two electrically isolated ix Industrial® type B sockets for high-speed serial data transmission. Two ix Industrial® type B to D-sub, 9-pin adapter cables are required (order identifier C9900-K922). The adapter cables are 50 cm long. The signal transfer takes place symmetrically.
The channels are protected by a common overvoltage protection. If an overvoltage occurs at one of the channels, both channels are switched off.
Pin  | Signal  | Type  | Description  | 
|---|---|---|---|
1  | N/C  | -  | Not used  | 
2  | TxD +  | Data-Out +  | Transmit 422  | 
3  | RxD +  | Data-In +  | Receive 422  | 
4  | N/C  | -  | Not used  | 
5  | GND  | Ground  | Ground  | 
6  | VCC  | VCC  | +5 V  | 
7  | TxD -  | Data-Out -  | Transmit 422  | 
8  | RxD -  | Data-In -  | Receive 422  | 
9  | N/C  | -  | Not used  | 
10  | N/C  | -  | Not used  | 
On delivery the interface is configured as a full duplex endpoint as standard:
Function  | State  | 
|---|---|
Echo  | on  | 
Auto send  | off  | 
Always send  | on  | 
Auto receive  | off  | 
Always receive  | on  | 
Termination  | on  |