PCIe® module FC9062 with 2 Gigabit Ethernet ports
The Ethernet standards 100Base-T and 1000Base-T enable the connection of corresponding network components and data rates of 100/1000 MBit/s for the two Ethernet ports of the FC9062 option connected via PCIe. The required speeds are selected automatically.
The RJ45 connection technology with twisted-pair cables is used. The maximum length of the cable connection is 100 m.
Pin  | Signal  | Description  | 
|---|---|---|
1  | T2 +  | Pair 2  | 
2  | T2 -  | |
3  | T3 +  | Pair 3  | 
4  | T1 +  | Pair 1  | 
5  | T1 -  | |
6  | T3 -  | Pair 3  | 
7  | T4 +  | Pair 4  | 
8  | T4 -  | 
The LEDs of the LAN interfaces indicate the activity and the data transmission rate (Mbit/s). The LED (LINK/ACT) shown completely green in the figure indicates whether the interface is connected to a network. If this is the case, the LED lights up green. The LED flashes green when data transmission is in progress on the interface.
The green/orange LED (SPEED) shown in the figure indicates the data transmission rate. If the speed is 100 Mbit/s the LED is orange, at 1000 Mbit/s it is green.