Name plate
The name plate provides you with information on the equipment of the device. The name plate shown here is only an example.
Fig.23: Name plateNo. | Description |
|---|---|
1 | RS232 interface (X102) |
2 | DVI interface (X103) |
3 | USB interfaces (X104 - X107) |
4 | Ethernet interfaces (X108, X109) |
5 | Battery |
6 | Optional fieldbus interface (X101) |
7 | PCIe® module slots |
8 | IEC socket power supply |
9 | Main switch |
10 | Functional earth |
11 | Symbols Note: Here are the symbols applicable to the device such as CE, EAC, UKCA, |
12 | FCC approvals |
13 | Address of the vendor |
14 | PCIe® module slots |
15 | Optional fieldbus interface (X101) |
16 | Mini PCITM |
No. | Description |
|---|---|
17 | DVD drive |
18 | Hard disk |
19 | MAC addresses of the Ethernet interfaces (X108, X109) |
20 | Power supply |
21 | Main memory |
22 | CPU |
23 | Mainboard |
24 | Date of manufacture |
25 | Serial number = Beckhoff Traceability Number (BTN) |
26 | Model: The last four digits indicate the device generation. |