Overview
The Bus Terminal Controllers of the BX series support the TwinSAFE Bus Terminals when the following conditions are met:
- At the Bus Terminal Controller only one logic terminal is permitted. It must be connected to the K-bus interface, not the SSB.
 - At this logic terminal a maximum of seven connections are permitted.
 - TwinSAFE-input and output terminals can be connected to the K-bus or the SSB, for example via BK5120 or BK515x.
 - If the online change feature is to be used, the connection timeout must be set to 500 ms or greater.
 - An ADS connection must exist for downloading the TwinSAFE projects. The connection can be serial or via the fieldbus.
 - The firmware version of the Bus Terminal Controller must be 1.17 or higher.
 
TwinSAFE library
The TwinSAFE library includes function blocks for executing services/functions in connection with the TwinSAFE terminals KL1904, KL2904 and KL6904.
Name  | Description  | 
|---|---|
Library version number  | |
Evaluation of TwinSAFE data sent from a KL1904 or KL2904 to a KL6904  | |
Evaluation of TwinSAFE data sent from a KL6904 to a KL1904 or KL2904  | 
 Download of the TwinSAFE library: (sample file)