Technical data - Ethernet
System data | Ethernet (BX9000) |
|---|---|
Number of I/O modules | depending on controller |
Number of I/O points | depending on controller |
Transmission medium | 4 x 2 twisted pair copper cable category 5 (100 Mbaud) |
Cable length | 100 m between switch and BX9000 |
Data transfer rate | 10/100 Mbaud |
Topology | star wiring |