Documentation issue status

Version

Modifications

2.3.0

  • Chapter Technical data – BX updated
  • Chapter Instructions for ESD protection added
  • Chapter Disposal added
  • New title page

2.2.0

  • Update Technical data

2.1.0

  • Download links updated
  • Design of safety instructions adapted to IEC 82079-1.

2.0.0

  • Migration

1.2.0

  • Update to firmware version 1.20

1.1.7

  • Update to firmware version 1.17

1.1.6

  • Update to firmware version 1.16

1.1.4

  • Update to firmware version 1.14

1.1.2

  • Update to firmware version 1.12

Firmware BX8000

The BX Controller displays its firmware version for about 3 seconds when it is switched on.
For updating your firmware you need a serial cable, the KS2000 configuration software, or the firmware update program.

Firmware

Description

1.22

  • Optimization of the COM 2 interface in RS485 mode when using 2 stop bits

1.20

  • Switching of the COM 2 interface between RS232 and RS485 modified

ATTENTION
The software 1.20 is not executable on older hardware versions (lower than 3.5). Please take the hardware version of your BX Controller from its sticker

1.17

  • Support for TwinSAFE Bus Terminals, maximally one logic terminal with a maximum of 7 connections allowed on the K-bus
  • New: Support of persistent data
  • Forcing and reading of the TwinCAT configuration corrected
  • CFC tool is supported as in firmware 1.14 and lower

1.16

  • Online change problem rectified for large projects
  • New: Display backlight can be switched off
  • New: Boot project CRC display can be enabled during booting
  • REAL_TO_STRING: in the case of Real variables with, for example, 9.0, this is now also output as a string beforehand ‚9.’
  • TC-Config: 4-way and 8-way analog terminals fixed

1.14

  • K-bus updated
  • SSB reset of the SSB implemented
  • Generic function implemented
  • Non-implemented features are disabled with the System Manager, build 1303.
  • Writing of outputs is possible with TwinCAT Build 1302
  • Optimization of the terminal verification in a TwinCAT configuration

1.12

  • The TC-Config supports KL1212
  • The TC-Config supports KM modules