Technical data - PLC
PLC data | BX3100 | BX5100 | BX5200 | BX8000 | BX9000 |
---|---|---|---|---|---|
Programmability | via programming interface (COM1 or COM2) or via fieldbus | ||||
Program memory | 256 kbyte | ||||
Source code memory | 256 kbyte | ||||
Data memory | 256 kbyte | ||||
Remanent flags | 2 kbyte | ||||
PLC cycle time | Approx. 0.85 ms for 1000 IL commands (without I/O cycle) | ||||
Programming languages | IEC 6-3 (IL, LD, FBD, ST, SFC) | ||||
Propagation delay | 1 PLC task (second task in preparation) | ||||
Online change | Yes | ||||
Up/Down Load Code | Yes/Yes |