Objects and data of BX5100/BC5150
Access to allocated flags
Index | Subindex | Name | Type | Attribute | Mapping | Default value | Meaning |
---|---|---|---|---|---|---|---|
0x2F00 | 0 | Number of the subindex | Unsigned8 | ro | N | 128 | Number of the subindex |
1 | Flags | Unsigned32 | rw | N | none | Flag %MB0..3 | |
2 | Flags | Unsigned32 | rw | N | none | Flag %MB4..7 | |
... | ... | ... | ... | ... | ... | ... | |
128 | Flags | Unsigned32 | rw | N | None | Flag %MB508..511 |
Index | Subindex | Name | Type | Attribute | Mapping | Default value | Meaning |
---|---|---|---|---|---|---|---|
0x2F01- | 0 | Number of the subindex | Unsigned8 | ro | N | 128 | Number of the subindex |
1 | Flags | Unsigned32 | rw | N | none | Flag %MBx..x+4 | |
2 | Flags | Unsigned32 | rw | N | none | Flag %MBy..y+4 | |
... | ... | ... | ... | ... | ... | ... | |
128 | Flags | Unsigned32 | rw | N | None | Flag %MBz...z+14 |
AMS NetId
Index | Subindex | Name | Type | Attribute | Mapping | Default value | Meaning |
---|---|---|---|---|---|---|---|
0x5FFE | 0 | NetId | String | rw | N | 1.1.1.1.1.1 | AMS Net Id |