Technical data - CANopen
System data | CANopen (BX5100) | |||||||
---|---|---|---|---|---|---|---|---|
Number of nodes | 63, with repeater 99 | |||||||
Number of I/O points | depending on controller | |||||||
Data transfer medium | shielded, twisted copper cable, 2 x signal, 1 x CAN ground (recommended) | |||||||
Cable length | 5000 m | 2500 m | 1000 m | 500 m | 250 m | 100 m | 50 m | 25 m |
Data transfer rate [kBaud] | 10 | 20 | 50 | 125 | 250 | 500 | 800 | 1000 |
I/O communication types | event driven, cyclic, synchronous, polling | |||||||
Number of PDOs | 32 send process data objects and 32 receive process data objects | |||||||
Baud rate | Automatic baud rate detection (for possible baud rates see data transfer rate) |