Technical data - PROFIBUS DP
System data | PROFIBUS (BX3100) |
|---|---|
Number of I/O modules | 126 (BX3100 max. 99 devices) |
Number of I/O points | depending on controller |
Transmission medium | shielded copper cable 2 x 0.25 mm², cable type A according to EN 50170 |
Segment length | up to 1200 m |
Number of segments | 3 |
Data transfer rate | up to 12 MBaud |
Topology | RS485 line, optical fiber ring |
Transmission time | approx. 0.5 ms with 10 stations for 32 bits input/output at 12 MBaud |