BX COM port - RK512 protocol

The RK512 protocol can exchange data with a distant station via the COM1 or COM2 interface of the BX controller. Documentation for the RK512 function block can be found in the Beckhoff Information System.
The serial PC interface is simulated via the 64 byte emulation of the BX controller.

Required material

Hardware:

Software:

BX COM port - RK512 protocol 1: Download sample program BX3100: (sample file)

BX COM port - RK512 protocol 2: Download PC sample program: (sample file)

BX COM port - RK512 protocol 3: Download sample System Manager file PC: (sample file)