PLC features of the BX controllers
Description | Value |
|---|---|
Data memory | 256 kbyte |
Program memory | 256 kbyte minus task-configuration minus POUs during online change |
Source code memory | 256 kbyte |
RETAIN | 2 kbyte |
INPUT | 2 kbyte |
OUTPUT | 2 kbyte |
FLAG | 4 kbyte |
Max. variable size | 16 kbyte |
Max. POUs | Limited by memory |