BX menu settings
To change into the menu, press the navigation switch for three seconds. The Menu directory appears first.
- You can change between the menu settings with the RIGHT/LEFT keys (the menu shown in row 1 is the active menu).
- Press the DOWN key for changing into a submenu.
- Press the UP key to return to the main menu.
Row 1 of the submenu shows the menu item, row 2 the current setting of this menu item.
Some settings cannot be changed (read only). These items are only intended to provide checks and to give the user information. To close the menu it is necessary to be in the main menu and then to hold the navigation switch down for three seconds.
Before settings can be changed, a password has to be set. The password remains stored even during a firmware update and through a reset to the factory settings. If you forget the password, the BX controller will have to be sent in.
![BX menu settings 1:](Images/gif/3207592203__Web.gif)
Switch assignment
![BX menu settings 2:](Images/png/3207594635__Web.png)
Main menu |
Submenu |
Submenu |
Read/Write |
---|---|---|---|
MENU |
Password |
**** not set |
See below |
Factory settings |
Activate? |
Pressing the key causes the factory setting to be reset and the controller to be rebooted automatically | |
Reboot |
Activate? |
Pressing the key causes the controller to be rebooted | |
AMS |
AMS |
>AMS Net-ID< |
read only |
PLC |
NAME |
>current NAME< |
read only |
Curr. Exex. Time |
>current value< |
[ms] | |
Task time |
>current value< |
The cycle time can be set if the key is pressed | |
Status |
>Boot-Prj< |
Boot project exists | |
Config |
NAME |
>current NAME< |
read only |
Delete config |
Activate? |
Pressing the right key causes the current configuration to be deleted | |
Real Time |
Date and Time |
>current time< |
read only |
Year |
Setting |
2003-2xxx | |
Month |
Setting |
1-12 | |
Day |
Setting |
1-31 | |
Day of week |
Setting |
Mon, ... Fri | |
Hour |
Setting |
0-23 | |
Minute |
Setting |
0-59 | |
Second |
Setting |
0-59 | |
COM 1 |
Baud rate |
>current value< |
9600/19200/38400/56800 |
COM 2 |
Baud rate |
>current value< |
9600/19200/38400/56800/115k |
SSB |
Baud rate |
>current value< |
1MBaud, 500k, 250k, 125k, 100k, 50k |
Cycle Time |
>current value< [in µs] |
read only | |
Utilization |
>current value< [in %] |
read only | |
K-bus |
Diagnosis |
>current diagnosis< |
read only |
Number of Bus Terminals |
>current value< |
read only |
Bus-specific menu items
BX3100
F-bus |
Address* |
>current value< |
1-126 |
Baud rate* |
>current value< |
read only | |
Status |
>current value< |
read only | |
Diagnostic* |
>current value< |
read only |
BX5100
F-bus |
Address* |
>current value< |
1-126 |
Baud rate* |
>current value< |
read only | |
Status |
>current value< |
read only | |
Diagnostic* |
>current value< |
read only |
*) in preparation
BX9000
Ethernet |
MAC ID |
>current value< |
000105-xx-xx-xx, read only |
ADDR.STATE |
>current value< |
read only | |
ADDRESSING MODE |
FIXED IP (default) |
read / write | |
NAME |
>current value< |
BX_xxxxxx (xxxxxxx last 3 Bytes from the MAC ID) | |
DEFAULT GATEWAY |
0.0.0.0 |
read / write | |
IP MASK |
255.255.0.0 |
read / write | |
IP ADDRESS |
172.16.21.20 |
read / write |
Code
The default setting is "****", i.e. no password is active. A password is required for setting parameters.
Menu navigation
Press the navigation switch for three seconds to switch to the Directory menu. Some of the menu items are described below.
![BX menu settings 3:](Images/png/3312250891__en-US__Web.png)
![BX menu settings 4:](Images/png/3312267787__en-US__Web.png)
![BX menu settings 5:](Images/png/3312271755__en-US__Web.png)