Parameters of type 4 : Block number Pass count
Block number | |
Description | Specifies the block number where the real execution should continue. |
Type | UNS32 |
Value range | [ 0; MAX_UNS2 ] |
HMI elements | mc_cmd_bs_block_number_r, |
Access | Read, write |
IndexOffsetADS | 0x77, 0x5f (IndexGroupADS = 0x000201<ii> with <ii> = channel) |
Pass count | |
Description | If the same block number is passed several times (e.g. in a loop), the user can specify the pass count he wants to start with execution. |
Type | UNS32 |
Value range | [ 1; MAX_UNS32 ], default 1 |
HMI elements | mc_cmd_bs_block_number_pass_r, |
Access | Read, write |
IndexOffsetADS | 0x78, 0x60 (IndexGroupADS = 0x000201<ii> with <ii> = channel) |