Parameters of type 3 : Block count
Block count | |
Description | Specifies the block count where the real execution should continue. |
Type | UNS32 |
Value range | [ 1; MAX_UNS32 ] |
HMI elements | mc_cmd_bs_intern_block_count_r, |
Access | Read, write |
IndexOffsetADS | 0x76, 0x5e (IndexGroupADS = 0x000201<ii> with <ii> = channel) |