BK9500 - Bus Coupler for USB

USB connection

The connection is made via a commercially available USB cable. Extensions are not permitted.

 
 bk9500 typical molded cable
USB cables
 

Cabling

BK9500 USB ports

The BK9500 has one upstream port (type B) for connecting to the PC and three downstream ports (type A) for other USB devices.

Upstream Port (type B) 
Downstream Port (type A)
 
 

Assignment of the USB ports

PIN
Signal
Description
1
VBUS
Red
2
D -
White
3
D +
Green
4
GND
Black
Housing
Shield
Shield