Parameterization of the Bus Coupler using DIP Switches*

*) Firmware version B5 or higher

The following parameterizations can be carried out without using configuration software, with the aid of the DIP switches and the end terminal (KL9010).
This parameterization mode is only active if only one end terminal (KL9010) is inserted. Otherwise, the normal settings apply.

Restoring the manufacturer's settings

Setting the Ethernet parameters

DIP switch

Parameters

Selection

Setting

Comment

1

Baud Rate

10 MBaud

OFF (0)

 

100 MBaud

ON (1)

Default

2

Auto-Baud-Rate

Disable

OFF (0)

 

Enable

ON (1)

Default

3

Transmission type

Half duplex

OFF (0)

 

Full duplex

ON (1)

Default