Technical data
Technical data | BK9055 | BK9105 |
---|---|---|
Number of Bus Terminals | 64 (255 with K-Bus extension) | 64 |
Digital peripheral signals | 3,936 Inputs/Outputs | |
Analog peripheral signals | 122 Inputs/Outputs | |
Protocol | EtherNet/IP | |
Configuration possibility | Via the KS2000 configuration software or the controller (TwinCAT) | |
Maximum number of bytes | 492 bytes of input and 492 bytes of output data | |
Bus connection | 1 x RJ45 | 2 x RJ45 (2 Port Switch) |
Power supply | 24 VDC (-15%/+20%) | |
Input current | 70 mA + (total K-Bus current)/4, 500 mA max. | |
Starting current | app. 2.5 x continuous current | |
Recommended fuse | ≤ 10 A | |
K-Bus power supply up to | 1750 mA | |
Power contact voltage | max. 24 VDC | |
Power contact current load | max. 10 A | |
Dielectric strength | 500 V (power contact / supply voltage / fieldbus) | |
Weight | app. 100 g | app. 170 g |
on 35 mm mounting rail according to EN 60715 | ||
Permissible ambient temperature (operation) | 0°C ... +55°C | -25°C ... +60°C |
Permissible ambient temperature (storage) | -25°C ... +85°C | -40°C ... +85°C |
Permissible relative humidity | 95%, no condensation | |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |
EMC resistance burst / ESD | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Installation position | variable | |
Protection class | IP20 | |
Approvals/Markings* | CE, UKCA, cULus, EAC, | CE, UKCA, cULus, EAC, GL, |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex marking
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
System
System data | EtherNet/IP |
---|---|
Number of I/O modules | only limited by the IP address space |
Number of I/O points | depending on the controller |
Data transfer medium | twisted pair copper cable, 4 x 2, shielded, category 5 (100 Mbit/s), category 3 (10 Mbit/s) |
Distance between modules | 100 m |
Data transfer rate | 10/100 Mbit/s |
Topology | BK9055: star wiring BK9105: line or star wiring |
Cascading | up to 20 BK9105 or max. line length 2 km |