Diagnostic word
If GSDML version 2.1 or higher is integrated in the configurator, a status and control DWord (double word) is integrated in the DAP. Additional functions can be used here:
- Measurement of the K-bus cycle time
- K-bus cycle counter (is incremented after each K-bus cycle)
- K-bus error, error code and error argument (see K-bus diagnostic LEDs)
- K-Bus reset
- Bus Coupler reset
Status DWord (input word of the PLC)
The status DWord shows diagnostic information.
Bit |
31-24 |
23-16 |
15 |
14 |
13 |
12 |
11 |
10 |
9 |
8 |
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
Name |
K-bus error argument |
K-bus error code |
K-bus counter or K-bus cycle time |
- |
S |
- |
- |
L2 |
- |
R1 |
K1 |
Legend
K1: 0 -> 1 rising flag K-bus reset
R1: 1 ->0 falling flag reboot Bus Coupler
L2: "1" K-bus stop on PROFINET error or PLC stop
S: "0" K-bus counter
"1" K-bus cycle time in 0.1 ms
Control DWord (output word of the PLC)
The respective functions can be enabled in the control DWord.
Bit |
31-24 |
23-16 |
15 |
14 |
13 |
12 |
11 |
10 |
9 |
8 |
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
Name |
- |
- |
- |
- |
S |
- |
- |
L2 |
- |
R1 |
K1 |
