DIP switch settings
DIP switches can be used to select different addressing options and assign the PROFINET name.
BK9103
- Right switch position: OFF
- Left switch position: ON

The device is PROFINET-compliant if DIP switches 18 are OFF and DIP switches 9 and 10 are ON. All other modes are available as options.
BK9053
- Right switch position: ON
- Left switch position: OFF

The device is PROFINET-compliant if DIP switches 18 are OFF and DIP switches 1 and 2 are ON. All other modes are available as options.
![]() | PROFINET name via DIP switch The name is formed from bk9103-xxx + DIP switch. xxx corresponds to DIP switch 1-8. Bk must be lower case! |
BK9103, | BK9103, | Description | Restart behaviour | Behaviour with factory settings |
---|---|---|---|---|
BK9053 | BK9053 | |||
0 | 0 | Last byte of the IP address via DIP switches 1 to 8 |
|
|
0 | 1 | DHCP |
|
|
DHCP |
|
| ||
1 | 0 | BootP |
|
|
1 | 1 | PROFINET-compliant |
|
|
PROFINET with fixed name |
|
|
*) PROFINET name (PN name) cannot be overwritten by the controller.
Key
PN - Profinet
SNM - SubNetMask
DHCP - Dynamic Host Configuration Protocol
DNS - Domain Name Server