Technical data
Technical data | BK9000 | BK9050 | BK9100 | ||
|---|---|---|---|---|---|
Number of Bus Terminals | 64 | 64 (255 with K-bus extension) | 64 | ||
Digital peripheral signals | 512 inputs/outputs | 1020 inputs/outputs | 512 inputs/outputs | ||
Analog peripheral signals | 128 inputs/outputs | ||||
Protocols | UDP- ADS, TCP-ADS, RT-Ethernet, ModbusTCP/Fast ModbusTCP | ||||
Configuration possibility | Via the KS2000 configuration software or the controller (TwinCAT) | ||||
Maximum number of bytes | 512 bytes of input data and 512 bytes of output data | ||||
Bus connection | 1 x RJ 45 | 1 x RJ 45 | 2 x RJ 45 | ||
Power supply | 24 VDC (-15%/+20%) | ||||
Input current | 70 mA + (total K-bus current)/4, 4.500 mA max. | ||||
Starting current | approx. 2.5 x continuous current | ||||
K-bus power supply up to | 1750 mA | ||||
Power contact voltage | maximum 24 VDC | ||||
Power contact current load | maximum 10 A | ||||
Dielectric strength | 500 V (power contact/supply voltage/Ethernet/fieldbus) | ||||
Recommended fuse | ≤ 10 A | ||||
Weight | ca. 170 g | ca. 100 g | ca. 170 g | ||
Permissible ambient temperature range during operation | -25°C ... +60°C | 0°C ... +55°C | -25°C ... +60°C | ||
Permissible ambient temperature range during storage | -40°C ... +85°C | -25°C ... +85°C | -40°C ... +85°C | ||
Permissible relative humidity | 95%, no condensation | ||||
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | ||||
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 | ||||
Installation position | variable | ||||
Protection class | IP20 | ||||
Approvals/markings* | CE, UKCA, cULus, EAC, GL, ATEX | CE, UKCA, cULus, EAC, GL, ATEX | CE, UKCA, cULus, EAC, GL, ATEX | ||
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex marking
Standard | Marking |
|---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
System data | BK9000 | BK9050 | BK9100 |
|---|---|---|---|
Number of I/O modules | only limited by the IP address space | ||
Number of I/O points | depending on controller | ||
Transmission medium | 4 x 2 twisted pair copper cable; category 3 (10 Mbaud), category 5 (100 Mbaud) | ||
Distance between modules | 100 m | ||
Data transfer rate | 10/100 Mbaud | ||
Topology | star wiring | star wiring | line or star wiring |
Cascading | - | - | up to 20 BK9100 or max. line length 2 km |