Dimensions
The system of the Beckhoff Bus Terminals is characterized by low physical volume and high modularity. When planning a project it must be assumed that at least one Bus Coupler and a number of Bus Terminals will be used. The mechanical dimensions of the Bus Couplers are independent of the fieldbus system.
Fig.3: BK7150 - DimensionsThe total width in practical cases is composed of the width of the Bus Coupler, the KL9010 Bus End Terminal and the width of the bus terminals in use. Depending on function, the Bus Terminals are 12 or 24 mm wide. The front wiring increases the total height of 68 mm by about 5 to 10 mm, depending on the wire thickness.
Mechanical data | BK7150 |
|---|---|
Design form | compact terminal housing with signal LED |
Material | Polyamide (PA 6.6) |
Dimensions (W x H x D) | 44 x 100 x 68 mm |
Mounting | on 35 mm C-rail in accordance with EN 60715 with latching |
Stackable by | Double groove-tongue connection |
Labelling | Standard terminal block labelling |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Connection technology | BK7150 |
|---|---|
Wiring | Cage Clamp® spring-loaded system |
Connection cross-section | 0.08 mm² ... 2.5 mm², stranded, solid wire, 28 … 14 AWG |
Fieldbus connection | CC-Link open style connector |
Power contacts | 3 spring contacts |
Current loading IMAXX | 10 A (125 A short circuit) |
Rated voltage | 24 VDC |