Technical Data
System data | CC-Link | BK7150 | ||||
---|---|---|---|---|---|
Number of I/O modules | 64 | ||||
Number of I/O points | Depending on controller | ||||
Data transfer medium | Shielded 3-core, twisted pair cable | ||||
CC-Link Version | 1.1 | ||||
Cable-length | 1200 m | 900 m | 400 m | 160 m | 100 m |
Data transfer rate | 156 kbaud | 625 kbaud | 2.5 Mbaud | 5 Mbaud | 10 Mbaud |
Technical data | BK7150 |
---|---|
Number of Bus Terminals | 64 (255 with K-bus extension) |
Max. number of bytes fieldbus | 32 bytes input and 32 bytes output |
Digital peripheral signals | 112 inputs/outputs |
Analog peripheral signals | 16 inputs/outputs |
Baud rates | 156 kbaud … 10 Mbaud |
Configuration possibility | Via KS2000 software |
Bus Connection | 1 x open style connector, 5-pin, included |
Power Supply | 24 VDC (-15%/+20%) |
Input current | 70 mA + (total K-bus current)/4, 500 mA max. |
Starting current | 2.5 x continuous current |
Recommended fuse | ≤ 10 A |
K-bus power supply up to | 1000 mA |
Power contact voltage | max.24 VDC |
Power contact current load | max. 10 A |
Dielectric strength | 500 V (power contact/supply voltage/fieldbus) |
Weight approx. | 100 g |
Permissible ambient temperature for operation | 0°C ... +55°C |
Permissible ambient temperature for storage | -25°C ... +85°C |
Permissible relative humidity | 95%, no condensation |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27/29 |
EMC resistance burst / ESD | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class / installation position | IP20 / variable |
Approvals / markings* |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |
Ordering information | Description |
---|---|
BK7150 | CC-Link Compact Bus Coupler for up to 64 Bus Terminals (255 with K-bus extension) |