Technical data
| Technical data | BK5200 | BK5210 | BK5250 | LC5200 | |
|---|---|---|---|---|---|
| Number of Bus Terminals | 64 | 64 (255 with K-bus extension) | 64 | ||
| Digital peripheral signals | 512 inputs/outputs | 256 inputs/outputs | 1,020 inputs/outputs | 256 inputs/outputs | |
| Analog peripheral signals | 256 inputs/outputs | - | 256 inputs/outputs | - | |
| Protocols | 
 | 
 | 
 | 
 | |
| Configuration possibility | via the KS2000 configuration software or the controller (TwinCAT) | ||||
| Maximum number of bytes | 512 bytes of input data, 512 bytes of output data | 32 bytes of input data, 32 bytes of output data | 512 bytes of input data, 512 bytes of output data | 32 bytes of input data, 32 bytes of output data | |
| Bus connection | 1 x open pluggable connector, 5-pin | directly to spring-loaded terminal | |||
| Power supply | 24 VDC (-15%/+20%), via bus cable 11 … 25 V | ||||
| Input current | 70 mA + (total K-bus current)/4, 500 mA max. | ||||
| Input inrush current | approx. 2.5 x continuous current | ||||
| K-bus power supply up to | 1750 mA | 500 mA | 1750 mA | 500 mA | |
| Power contact voltage | maximum 24 VDC | ||||
| Power contact current load | maximum 10 A | ||||
| Dielectric strength | 500 V (power contact / supply voltage / Bus Coupler) | ||||
| Recommended fuse | ≤ 10 A | ||||
| on 35 mm support rail according to EN 60715 | |||||
| Weight | app. 150 g | approx. 130 g | approx. 100 g | approx. 100 g | |
| Permissible ambient temperature range during operation | 0 °C ... +55 °C | 0 °C ... +55 °C | -25 °C ... +60 °C (ET) | 0 °C ... +55 °C | |
| Permissible ambient temperature range during storage | -25 °C ... +85 °C | -25 °C ... +85 °C | -40 °C ... +85 °C | -25 °C ... +85 °C | |
| Permissible relative humidity | 95 %, no condensation | ||||
| Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | ||||
| EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | ||||
| Installation position | variable | ||||
| Protection class | IP20 | ||||
| Approvals/markings | CE, cULus, | CE, cULus, GL, | CE, cULus, | CE, cULus, | |
| System data | DeviceNet BK5200, BK5210, BK5250, LC5200 | ||
|---|---|---|---|
| Number of I/O modules | 64 | ||
| Data transfer medium | shielded, twisted copper wire with energy supply, 5-pin | ||
| Max. cable length | 500 m | 250 m | 100 m | 
| Data transfer rates | 125 kbaud | 250 kbaud | 500 kbaud | 
| Operation modes | Bit-Strobe, Polling, Cyclic, Change-of-State (COS) | ||
| DeviceNet type | Communications adapter | ||
Ex marking
| Standard | Marking | 
|---|---|
| ATEX | II 3 G Ex nA IIC T4 Gc |