LED Function Matrix
LEDs
| Network Status NS | Module Status MS | Network Status NS | Module Status MS | Net/Mod Status NMS | ADR | RUN |
---|---|---|---|---|---|---|---|
BK5200 | X | X |
|
|
|
|
|
BK5210B1 |
|
| X | X |
|
|
|
BK5210B2 |
|
| X |
|
| X | X |
BK5220 |
|
| X |
|
| X | X |
BK5250 |
|
| X |
|
| X | X |
LC5200 |
|
|
|
| X |
|
|
IP Compact Box |
|
|
|
| X |
|
|
IP Coupler Box |
|
|
|
| X |
|
|
LEDs | NS | MS | NS | MS | NMS | ADR | RUN |
green flashing | Boot Up OK, Device has executed duplicate MAC Id Check and is online | IO Data length is not OK, check adjusted IO Data length at master / scanner | Boot Up OK, Device has executed duplicate MAC Id Check and is online | IO data length is not OK, check adjusted IO data length at master/scanner | Boot Up OK, Device has executed duplicate MAC Id Check and is online |
| IO data length is not OK, check adjusted IO data length at master/scanner |
| Device is not allocated by a master/scanner, no data exchange with a master/scanner |
| Device is not allocated by a master/scanner, no data exchange with a master/scanner |
| Device is not allocated by a master/scanner, no data exchange with a master/scanner |
|
|
green ON | No Error | No Error | No Error | No Error | No Error |
| No Error |
| Device is allocated by a master, data exchange with master/scanner is OK |
| Device is allocated by a master, data exchange with master/scanner is OK |
| Device is allocated by a master, data exchange with master/scanner is OK |
|
|
green OFF | No baud rate, device is not able to detect DeviceNet baud rate (IO LEDs ON) | K-Bus error, check for error at connected terminals | BusSense error (all OFF, including IO LEDs) | BusSense error (all OFF, including IO LEDs) | BusSense error (all OFF, including IO LEDs) |
| BusSense error (all OFF, including IO LEDs) |
|
|
| No baud rate, device is not able to detect DeviceNet baud rate (IO LEDs ON) |
| No baud rate, device is not able to detect DeviceNet baud rate (IO LEDs ON) |
| K-Bus error |
LEDs
| Network Status NS | Module Status MS | Network Status NS | Module Status MS | Net/Mod Status NMS | ADR | RUN |
---|---|---|---|---|---|---|---|
BK5200 | X | X |
|
|
|
|
|
BK5210B1 |
|
| X | X |
|
|
|
BK5210B2 |
|
| X |
|
| X | X |
BK5220 |
|
| X |
|
| X | X |
BK5250 |
|
| X |
|
| X | X |
LC5200 |
|
|
|
| X |
|
|
IP Compact Box |
|
|
|
| X |
|
|
IP Coupler Box |
|
|
|
| X |
|
|
LEDs | NS | MS | NS | MS | NMS | ADR | RUN |
red flashing | Time-Out, no connection to master, check cabling | K-Bus error, check for error at connected terminals | Time-Out, no connection to master, check cabling | K-Bus error, check for error at connected terminals | Time-Out, no connection to master, check cabling | MAC-ID (Node Address) is set by software, differs from adjustments of DIP switches |
|
|
| Diagnostic of connected terminal |
| Diagnostic of connected terminal | K-Bus error, check for error at connected terminals |
|
|
red ON | Duplicate MAC Id fault, check for same address in network |
| Duplicate MAC Id fault, check for same address in network | CAN Rx/Tx Overrun, reduce IO cycle time for device at Scanner | Duplicate MAC Id fault, check for same address in network | CAN Rx/Tx Overrun, reduce IO cycle time for device at Scanner |
|
| Bus OFF, check cabling, check bus termination, check bus length |
| Bus OFF, check cabling, check bus termination, check bus length |
| Bus OFF, check cabling, check bus termination, check bus length |
|
|
| CAN Rx/Tx Overrun, reduce IO cycle time for device at scanner | CAN Rx/Tx Overrun, reduce IO cycle time for device at scanner | CAN Rx/Tx Overrun, reduce IO cycle time for device at scanner |
| CAN Rx/Tx Overrun, reduce IO cycle for device time at scanner |
|
|
red OFF | No baud rate, Device is not able to detect DeviceNet baud rate (IO LEDs ON) | No error | BusSense error (all OFF, including IO LEDs) | BusSense error (all OFF) | BusSense error (all OFF, including IO LEDs) | MAC Id (Node address) from DIP switches is valid |
|
|
|
| No baud rate, Device is not able to detect DeviceNet baud rate (IO LEDs ON) |
| No baud rate, Device is not able to detect DeviceNet baud rate (IO LEDs ON) |
|
|
all OFF IO LEDs ON | No baud rate, Device is not able to detect DeviceNet baud rate (IO LEDs ON) | No baud rate, Device is not able to detect DeviceNet baud rate (IO LEDs ON) | No baud rate, Device is not able to detect DeviceNet baud rate (IO LEDs ON) | No baud rate, Device is not able to detect DeviceNet baud rate (IO LEDs ON) | No baud rate, Device is not able to detect DeviceNet baud rate (IO LEDs ON) | No baud rate, Device is not able to detect DeviceNet baud rate (IO LEDs ON) | No baud rate, Device is not able to detect DeviceNet baud rate (IO LEDs ON) |
all OFF IO LEDs OFF |
|
| BusSense error (all OFF, including IO LEDs) | BusSense error (all OFF, including IO LEDs) | BusSense error (all OFF, including IO LEDs) | BusSense error (all OFF, including IO LEDs) | BusSense error (all OFF, including IO LEDs) |