Dimensions
The system of the Beckhoff Bus Terminals is characterized by low physical volume and high modularity. When planning a project it must be assumed that at least one Bus Coupler and a number of Bus Terminals will be used. The dimensions of the Bus Couplers are independent of the fieldbus system.

The total width in practical cases is composed of the width of the Bus Coupler with the KL9010 Bus End Terminal and the width of the Bus Terminals in use. Depending on function, the Bus Terminals are 12 or 24 mm wide. The front wiring increases the total height of 68 mm by about 5 to 10 mm, depending on the wire thickness.
Mechanical data | BK50x0, BK5110, BK5100 | BK515x | LC5100 |
---|---|---|---|
Material | Polyamide (PA 6.6), polycarbonate | ||
Dimensions (W x H x D) | 50 mm x 100 mm x 68 mm | 44 mm x 100 mm x 68 mm | 21 mm x 100 mm x 68 mm |
Assembly | on 35 mm mounting rail according to EN60715 with locking mechanism | ||
Stackable by | double groove-tongue connection | ||
Labelling | Standard terminal block labelling and text slide (8 mm x 47 mm, not BK3150) |