cFMus - Special conditions
WARNING | |
Observe the special conditions for the intended use of Beckhoff fieldbus components in potentially explosive areas!
|
Standards
The fundamental health and safety requirements are fulfilled by compliance with the following standards:
M20US0111X (US):
- FM Class 3600:2018
- FM Class 3611:2018
- FM Class 3810:2018
- ANSI/UL 121201:2019
- ANSI/ISA 61010-1:2012
- ANSI/UL 60079-0:2020
- ANSI/UL 60079-7:2017
FM20CA0053X (Canada):
- CAN/CSA C22.2 No. 213-17:2017
- CSA C22.2 No. 60079-0:2019
- CAN/CSA C22.2 No. 60079-7:2016
- CAN/CSA C22.2 No.61010-1:2012
Marking
Beckhoff fieldbus components that are certified in accordance with cFMus for use in areas subject to an explosion hazard bear the following markings:
FM20US0111X (US): | Class I, Division 2, Groups A, B, C, D Class I, Zone 2, AEx ec IIC T4 Gc |
|
|
FM20CA0053X (Canada): | Class I, Division 2, Groups A, B, C, D Ex ec T4 Gc |