K-bus status
The K-bus status can be read through DPV1. The data is transferred in Intel format (low byte first):
Slot number | Index | Byte | Description |
|---|---|---|---|
0 | 90 | 0-1 | Bit 0: Fieldbus errors |
Bit 1: K-bus error | |||
Bit 2: Error on the Bus Terminal | |||
Bit 3: Coupler error | |||
2-3 | In the presence of a coupler error: Error code | ||
4-5 | K-bus error = 0: Bit length of the K-bus | ||
K-bus error = 1: K-bus error code (-> Diagnostic data) | |||
6-7 | K-bus error = 0: | ||
K-bus error = 1: |