Documentation issue status

Version

Stand

4.5.0

  • Technical data updated
  • Chapter Disposal added

4.4.0

  • Technical data updated
  • Chapter Notes on operation in areas subject to an explosion hazard extended
  • Download links updated
  • New title page

4.3.0

  • Design of the safety instructions adapted to IEC 82079-1
  • Technical data updated
  • Chapter Instructions for ESD protection added
  • ATEX added
  • Document structure overworked

4.2.0

  • Mounting and wiring updated

4.1.0

  • PROFIBUS-Connection corrected

4.0.0

  • Migration

3.5.1

  • Notes regarding compliance with UL requirements added

3.5

  • BK3150 with firmware version B0 added

3.03

  • Corrections in English translation

3.02

  • GSD files updated for BK3110, BK3120, BK3520

3.01

  • Configuration examples for operation under Siemens S7 extended

3.0

  • For BK3010 with firmware version B9
  • For BK3110 with firmware version B9
  • For BK3120 with firmware version B9
  • For BK3500 with firmware version B9
  • For BK3520 with firmware version B9
  • For LC3100 with firmware version B9