BK1120 and BK1150 - Contact assignment

Terminal point | Description | |
---|---|---|
Name | No. | |
+24 V Us | 1 | Power supply for Bus Coupler and K-bus electronics |
+24 V Up | 2 | Power supply for power contacts (internally connected to terminal point 6) |
0 V Up | 3 | Power supply for power contacts (internally connected to terminal point 7) |
PE | 4 | PE connection (internally connected to terminal point 8) |
0 V Us | 5 | Power supply for Bus Coupler and k-bus electronics |
+24 V Up | 6 | Power supply for power contacts (internally connected to terminal point 2) |
0 V Up | 7 | Power supply for power contacts (internally connected to terminal point 3) |
PE | 8 | PE connection (internally connected to terminal point 4) |