Standard objects

Index 1000: Device type

Device type (read only) of the EtherCAT slave.

Index 1008 Device name

Device name (read only, value: e.g. BK1120-0000-0000) of the EtherCAT slave.

Index 1009 Hardware version

Hardware version (read only) of the EtherCAT slave.

Index 100A Software version

Version (read only, value: e.g. 07 (B7)) of the firmware (chip for processing the I/O signals) of the EtherCAT slave.

Index 1018 Identity object

Index (hex)

Name

Meaning

Flags

Default

1018:0

Identity object

Length of this object

RO

-

1018:01

Vendor id

Vendor ID of the EtherCAT slave

RO

0x00000002 (2dec)

1018:02

Product code

Product code of the EtherCAT slave

RO

0x04602C22 (73411618dec)

1018:03

Revision number

Revision number of the EtherCAT slave

RO

0x00000000 (0dec)

1018:04

Serial number

Serial number of the EtherCAT slave

RO

0x00000000 (0dec)

Index 16kk RxPDO Mapping Terminal

Value ranges:
(kk = 00..FE)hex ,
[(hh = 01..FF)hex ,(ddd = 001..255)]dec

Index (hex)

Name

Meaning

Flags

Default

16kk:0

RxPDO Mapping Terminal

Length of this object

RW

-

16kk:01

Output Mapping Area 001

First output variable of this terminal (subindex 001)

RW

e.g. 0x7kk0:01, 1

16kk:hh

Output Mapping Area ddd

Last output variable (subindex ddd)

RW

e. g. 0x7kk0:hh, 1

Index 16FF Control PDO

Index (hex)

Name

Meaning

Flags

Default

16FF:0

Control PDO

Length of this object

RW

-

16FF:01

Output Mapping Area

Control word

RW

0xF200:01, 16

Index 1701 RxPDO Digital Align

Index (hex)

Name

Meaning

Flags

Default

1701:0

RxPDO Digital Align

Length of this object

RW

-

1701:01

PDO Align

Word Alignment Dummy for Digital RxPDOs

RW

0x0000:00, 00

Index 1Akk TxPDO Mapping Terminal

Value ranges:
(kk = 00..FE)hex ,
[(hh = 01..FF)hex, (ddd = 001..255)dec]

Index (hex)

Name

Meaning

Flags

Default

1Akk:0

TxPDO Mapping Terminal

Length of this object

RW

-

1Akk:01

Input Mapping Area 001

First input variable of this terminal (subindex 001)

RW

e.g. 0x6kk0:01, 1

1Akk:hh

Input Mapping Area ddd

Last input variable for this terminal (subindex ddd)

RW

e.g. 0x6kk0:hh, 1

Index 1AFF Status PDO

Index (hex)

Name

Meaning

Flags

Default

16FF:0

Status PDO

Length of this object

RW

-

16FF:01

Input Mapping Area

Status word

RW

0xF100:01, 16

Index 1B01 TxPDO Digital Align

Index (hex)

Name

Meaning

Flags

Default

1B01:0

TxPDO Digital Align

Length of this object

RW

-

1B01:01

PDO Align

Word Alignment Dummy for Digital TxPDOs

RW

0x0000:00, 00

Index 1C00 SM type

Index (hex)

Name

Meaning

Flags

Default

1C00:0

Sync Manager Type

Length of this object

RO

4

1C00:01

Subindex 001

Sync manager, parameter 1

RO

0x01 (1dec)

1C00:02

Subindex 002

Sync manager, parameter 2

RO

0x02 (2dec)

1C00:03

Subindex 003

Sync manager, parameter 3

RO

0x03 (3dec)

1C00:04

Subindex 004

Sync manager, parameter 4

RO

0x04 (4dec)

Index 1C12 RxPDO Assign

Value ranges:
[(hh = 01..FF)hex, (ddd = 001..255)dec]

Index (hex)

Name

Meaning

Flags

Default

1C12:0

RxPDO Assign

Length of this object

RW

-

1C32:01

Subindex 001

Assignment of the control PDO

RW

0x16FF(5887dec)

1C12:02

Subindex 002

Assignment of first RxPDO analog terminals

RW

e.g. 0x1603 (5635dec)

1C12:nn

Subindex nnn

Assignment of nth RxPDO analog terminals

RW

e.g. 0x1605 (5637dec)

1C12:(nn+1)

Subindex (nnn+1)

Assignment of (n+1)th RxPDO digital terminals

RW

e.g. 0x1600 (5632dec)

1C12:hh

Subindex ddd

Assignment Word Alignment Dummy for Digital RxPDOs

RW

0x1701(5889dec)

Index 1C13 TxPDO Assign

Value ranges:
[(hh = 01..FF)hex, (ddd = 001..255)dec]

Index (hex)

Name

Meaning

Flags

Default

1C13:0

TxPDO Assign

Length of this object

RW

-

1C13:01

Subindex 001

Assignment of the control PDO

RW

0x1AFF(6911dec)

1C13:02

Subindex 002

Assignment of first TxPDO analog terminals

RW

e.g. 0x1A03 (6659dec)

1C13:nn

Subindex nnn

Assignment of nth TxPDO analog terminals

RW

e.g. 0x1A05 (6661dec)

1C13:(nn+1)

Subindex (nnn+1)

Assignment of (n+1)th TxPDO digital terminals

RW

e.g. 0x1A01 (6657dec)

1C13:hh

Subindex ddd

Assignment Word Alignment Dummy for Digital TxPDOs

RW

0x1B01(6913dec)